IESNA:LM-63-2002
[TEST]P951939
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28428
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3936.4 4447.5 4956.7 5387.5 5716.5 5916.3 6063.2 6215.9 6360.9 6527.3
6731 6950.3 7222.6 7520.2 7892.3 8423 9155.5 10146.4 11454.6 13129.1
15297 17895.8 20304.6 21702.9 21436.6 19384.2 15581 11303.8 7253.9 5156.4
3558.4 2230.6 1241.6 270.3 0 0 0
3936.4 4371.1 4833.3 5209.3 5489.4 5673.5 5800.8 5939.8 6086.7 6237.5
6427.4 6654.6 6919 7212.8 7565.3 8027.4 8648.3 9468.8 10518.5 11977.5
13879.1 15704.3 16599.3 16291.9 15212.8 13403.2 10551.8 7140.3 3856.1 2277.6
1255.3 562.1 217.4 27.4 0 0 0
3936.4 4326.1 4684.5 4946.9 5144.7 5264.2 5348.4 5458 5554 5646
5775.3 5947.6 6151.3 6347.1 6556.7 6813.2 7114.8 7477.1 7921.7 8366.3
8501.4 8054.9 6924.9 5599 4122.4 2861.2 2021.1 1459 1024.2 736.4
497.4 297.7 166.5 74.4 13.7 0 0
3936.4 4214.5 4480.8 4676.6 4790.2 4849 4890.1 4907.7 4896 4850.9
4784.4 4749.1 4709.9 4615.9 4410.3 4116.5 3811 3519.2 3268.6 3098.2
3012 2933.7 2826 2643.8 2504.8 2397.1 2064.1 1672.5 1104.5 773.6
552.3 383.8 254.6 109.7 15.7 0 0
3936.4 4102.8 4294.8 4439.7 4518 4537.6 4492.6 4371.1 4175.3 3920.7
3646.5 3425.2 3280.3 3192.2 3121.7 3017.9 2869 2726.1 2614.5 2555.7
2555.7 2571.4 2575.3 2559.6 2444.1 2189.5 1919.2 1739.1 1464.9 1177
853.9 560.1 305.5 119.5 7.8 0 0
3936.4 4012.7 4104.8 4210.5 4286.9 4279.1 4175.3 3973.6 3728.8 3499.6
3309.7 3174.6 3096.2 3037.5 2968.9 2863.2 2714.3 2534.2 2357.9 2218.9
2144.4 2154.2 2214.9 2256.1 2240.4 2171.9 2023 1782.1 1513.8 1261.2
1024.2 804.9 585.6 340.8 146.9 0 0
3936.4 3891.3 3920.7 3995.1 4077.4 4116.5 4055.8 3922.7 3773.8 3640.7
3505.5 3352.8 3194.1 3039.4 2888.6 2730 2555.7 2371.6 2197.3 2054.4
1927.1 1819.3 1727.3 1668.6 1650.9 1645 1613.7 1543.2 1421.8 1251.4
965.5 661.9 366.2 193.9 70.5 0 0
3936.4 3811 3738.6 3754.2 3873.7 4026.5 4145.9 4155.7 4071.5 3938.3
3783.6 3599.5 3386.1 3160.8 2947.4 2743.7 2549.8 2361.8 2193.4 2062.2
1966.2 1903.6 1852.6 1790 1694 1543.2 1386.5 1273 1171.1 1057.5
908.7 703.1 452.4 262.4 86.2 0 0
3936.4 3715.1 3546.6 3521.2 3638.7 3934.4 4251.7 4400.5 4355.5 4187
3985.3 3779.7 3562.3 3321.4 3080.6 2845.5 2624.2 2420.6 2242.4 2105.3
2001.5 1929 1899.6 1880.1 1837 1743 1629.4 1500.1 1368.9 1216.2
1030.1 802.9 591.4 372.1 121.4 0 0
3936.4 3623 3370.4 3245.1 3305.8 3603.4 4040.2 4390.7 4474.9 4328
4083.2 3848.2 3630.9 3403.7 3178.5 2953.3 2730 2512.6 2322.7 2177.7
2056.3 1976 1917.3 1891.8 1854.6 1786.1 1688.1 1578.5 1459 1325.8
1141.7 906.7 665.9 366.2 113.6 3.9 0
3936.4 3540.8 3262.7 3098.2 3121.7 3388 3791.4 4144 4341.8 4286.9
4081.3 3848.2 3630.9 3415.4 3203.9 2992.4 2773.1 2557.7 2369.7 2211
2075.9 1983.9 1915.3 1874.2 1831.1 1752.8 1637.2 1511.9 1386.5 1239.7
1057.5 818.6 595.4 317.3 86.2 0 0
3936.4 3525.1 3194.1 2965 2921.9 3098.2 3413.5 3773.8 4012.7 4036.2
3909 3711.2 3515.3 3333.2 3153 2959.1 2755.5 2549.8 2359.9 2197.3
2058.3 1958.4 1872.2 1793.9 1699.9 1560.8 1367 1141.7 930.2 755.9
583.6 389.7 237 119.5 9.8 0 0
3936.4 3429.1 3021.8 2700.6 2542 2549.8 2649.7 2784.8 2892.5 2949.3
2949.3 2878.8 2788.8 2692.8 2587 2475.4 2365.7 2246.3 2103.3 1956.4
1815.4 1654.8 1488.4 1343.5 1196.6 998.8 802.9 660 546.4 434.8
319.2 197.8 92 25.5 0 0 0
3936.4 3358.6 2890.6 2500.9 2260 2156.2 2122.9 2119 2107.2 2089.6
2052.4 1981.9 1897.7 1797.8 1680.3 1584.3 1490.3 1417.9 1370.9 1351.3
1325.8 1271 1182.9 1071.2 938.1 799 669.8 556.2 448.5 350.6
250.7 141 60.7 9.8 0 0 0
3936.4 3323.4 2802.5 2377.5 2097.4 1958.4 1885.9 1823.3 1752.8 1674.4
1603.9 1547.1 1482.5 1429.6 1367 1304.3 1237.7 1151.5 1055.6 975.3
893 818.6 754 703.1 646.3 575.8 497.4 419.1 334.9 256.5
174.3 109.7 52.9 2 0 0 0
3936.4 3294 2749.6 2312.9 2019.1 1862.4 1766.5 1674.4 1586.3 1498.2
1414 1341.5 1273 1204.4 1141.7 1081 1016.4 949.8 887.2 820.6
757.9 703.1 654.1 601.2 538.6 483.7 421.1 350.6 270.3 199.8
144.9 86.2 29.4 0 0 0 0
3936.4 3321.4 2767.2 2322.7 2005.4 1821.3 1697.9 1603.9 1523.6 1445.3
1367 1292.5 1216.2 1147.6 1084.9 1022.3 957.7 887.2 816.6 744.2
681.5 628.6 583.6 544.4 505.3 462.2 403.4 338.8 282 233
180.2 123.4 45 0 0 0 0
3936.4 3337.1 2786.8 2336.4 1997.6 1774.3 1643.1 1558.9 1484.5 1406.1
1331.7 1257.3 1190.7 1128 1069.3 1006.6 943.9 873.4 802.9 732.4
669.8 624.7 587.5 556.2 519 468.1 399.5 342.7 299.6 254.6
199.8 133.2 52.9 15.7 0 0 0
3936.4 3337.1 2808.3 2354 1991.7 1737.1 1598 1517.8 1443.3 1368.9
1286.7 1216.2 1155.5 1088.9 1024.2 959.6 893 826.4 759.9 697.2
646.3 613 581.6 548.3 497.4 426.9 340.8 299.6 256.5 209.5
152.8 80.3 33.3 7.8 0 0 0
3936.4 3403.7 2892.5 2436.2 2040.6 1744.9 1588.3 1504 1429.6 1367
1294.5 1226 1159.4 1094.7 1028.2 963.5 896.9 832.3 771.6 716.8
671.7 636.5 601.2 558.1 495.5 395.6 297.7 256.5 215.4 170.4
121.4 70.5 37.2 15.7 3.9 0 0
3936.4 3442.9 2949.3 2493 2083.7 1772.3 1598 1506 1433.5 1367
1298.4 1231.8 1167.2 1102.6 1039.9 977.2 912.6 849.9 791.2 738.3
693.3 656.1 616.9 567.9 499.4 395.6 293.8 252.6 209.5 166.5
115.5 68.5 39.2 19.6 9.8 0 0
3936.4 3458.5 2986.5 2542 2122.9 1821.3 1605.9 1515.8 1435.5 1378.7
1314.1 1249.5 1186.8 1124.1 1063.4 1004.7 942 879.3 820.6 761.8
714.8 675.6 634.5 589.5 505.3 401.5 311.4 272.2 227.2 182.1
129.3 78.3 47 29.4 17.6 7.8 0
3936.4 3568.2 3156.9 2732 2310.9 1940.8 1680.3 1535.4 1457 1394.4
1337.6 1278.8 1220.1 1161.3 1100.6 1039.9 979.2 916.5 859.7 804.9
755.9 710.9 665.9 614.9 552.3 472 372.1 317.3 270.3 223.3
170.4 107.7 66.6 43.1 31.3 15.7 0
3936.4 3650.4 3311.6 2933.7 2530.2 2146.4 1825.2 1584.3 1464.9 1394.4
1337.6 1280.8 1224 1165.2 1106.5 1043.8 977.2 916.5 857.8 802.9
757.9 710.9 661.9 607.1 546.4 479.8 403.4 338.8 291.8 244.8
195.8 141 72.5 43.1 27.4 13.7 0
3936.4 3728.8 3491.8 3192.2 2857.3 2489.1 2128.8 1782.1 1519.7 1408.1
1341.5 1280.8 1224 1165.2 1102.6 1041.9 977.2 912.6 849.9 783.4
720.7 661.9 607.1 556.2 513.1 462.2 399.5 332.9 270.3 221.3
178.2 133.2 74.4 33.3 17.6 5.9 0
3936.4 3854.1 3740.5 3566.2 3284.2 2961.1 2638 2308.9 1882 1539.3
1376.7 1300.4 1237.7 1177 1118.2 1057.5 994.9 932.2 867.6 799
734.4 669.8 611 556.2 503.3 448.5 389.7 332.9 270.3 205.6
158.6 111.6 70.5 37.2 17.6 7.8 0
3936.4 3983.4 4006.9 3983.4 3848.2 3636.7 3386.1 3108 2751.5 2291.3
1815.4 1462.9 1294.5 1218.1 1161.3 1106.5 1047.7 996.8 947.9 889.1
830.4 757.9 685.4 618.9 566 515.1 566 593.4 448.5 358.4
237 174.3 99.9 49 23.5 11.8 0
3936.4 4110.7 4281 4420.1 4474.9 4431.8 4292.8 4110.7 3940.3 3736.6
3425.2 3002.2 2506.7 2001.5 1592.2 1374.8 1312.1 1265.1 1182.9 1108.4
1051.7 1000.7 928.3 875.4 922.4 957.7 806.9 613 372.1 278.1
207.6 150.8 101.8 58.8 29.4 9.8 0
3936.4 4239.9 4559.1 4856.8 5078.1 5205.4 5213.2 5140.8 5072.2 5050.7
5037 4978.2 4862.7 4717.8 4533.7 4320.2 4051.9 3795.4 3705.3 4042.1
4772.6 5467.8 5571.6 4829.4 3407.6 2019.1 1192.7 750.1 519 379.9
287.9 207.6 141 80.3 31.3 7.8 0
3936.4 4365.3 4813.7 5258.3 5630.4 5869.3 5982.9 6022.1 6061.2 6129.8
6235.5 6372.6 6537.1 6687.9 6838.7 6952.3 7132.5 7455.6 8058.8 9045.8
10326.6 11715.1 13070.3 14112.2 14233.6 13256.4 11380.2 8891.1 6208.1 3879.6
2254.1 1341.5 763.8 287.9 88.1 3.9 0
3936.4 4410.3 4929.3 5444.3 5871.3 6153.3 6294.3 6355 6411.8 6490.1
6597.8 6727.1 6895.5 7065.9 7250 7500.6 7861 8385.8 9161.4 10236.5
11664.2 13548.2 16117.6 19305.8 21362.1 20864.7 19339.1 17239.7 14973.9 12823.6
10624.3 8197.8 5610.8 3297.9 1337.6 336.8 0
3936.4 4443.6 5007.6 5595.1 6061.2 6366.7 6517.5 6562.6 6586.1 6597.8
6627.2 6666.4 6717.3 6738.8 6807.4 6960.1 7228.4 7655.4 8346.7 9363.1
10732 12641.4 15514.4 19736.7 25351.4 27137.4 25696.1 23986.4 22094.6 20124.4
17218.2 13454.2 9376.8 5708.7 2254.1 720.7 0
3936.4 4518 5183.9 5863.4 6425.5 6766.2 6864.2 6803.5 6658.5 6449
6217.9 5996.6 5777.3 5573.6 5473.7 5593.2 6114.1 7038.5 8156.7 9204.4
10197.3 11354.8 12937.1 15218.7 19587.8 24820.7 23753.3 21217.2 19552.6 18412.8
16789.3 14441.2 11282.3 7853.2 3070.8 505.3 0
3936.4 4557.2 5366 6106.3 6697.7 6985.6 6979.7 6731 6337.4 5922.2
5528.5 5199.5 4944.9 4796.1 4943 5673.5 6917 8436.8 10040.7 11730.8
13579.5 15340.1 17020.4 18969 21849.8 25527.6 26242.5 24346.7 22219.9 20040.2
17451.2 13975.1 9858.5 4772.6 1868.3 209.5 0
3936.4 4617.9 5405.2 6184.6 6787.8 7077.6 6954.3 6515.6 5961.3 5516.8
5121.2 4805.9 4580.7 4529.8 4954.7 6080.8 7753.3 9854.6 12445.6 15594.7
19047.3 22597.9 26146.5 29336.7 32961.7 36294.9 37139 35613.4 32705.2 28825.6
23724 16699.2 10837.7 5992.7 2890.6 334.9 0
3936.4 4621.8 5415 6184.6 6768.2 7026.7 6901.4 6474.4 5924.1 5430.6
5035 4725.6 4521.9 4551.3 5142.7 6470.5 8385.8 10896.5 14086.7 17717.6
21418.9 25042 28686.5 32442.7 36690.5 39778.9 39953.2 37516.9 33271.1 27654.5
21783.2 16180.2 10573.4 6151.3 2438.2 307.5 0
3936.4 4621.8 5395.4 6137.6 6672.2 6917 6887.7 6611.5 6186.6 5720.5
5305.3 4995.9 4782.4 4764.8 5230.9 6398.1 8109.7 10156.2 12547.4 15199.1
17848.8 20510.2 23067.9 25637.3 29158.5 32609.2 33531.6 31814.1 28894.1 25092.9
20849 16160.7 12171.4 7248 2751.5 242.8 0
3936.4 4568.9 5289.6 5965.3 6454.9 6705.5 6785.8 6740.8 6554.7 6274.7
5963.3 5663.7 5405.2 5266.1 5395.4 6027.9 7177.5 8660 10240.4 11705.3
13119.3 14360.9 15532 17169.2 20283.1 23410.6 23007.2 20351.6 17899.7 15731.8
13025.3 9788 6566.5 3194.1 896.9 109.7 0
3936.4 4567 5211.3 5804.7 6233.6 6472.5 6609.6 6697.7 6742.7 6756.5
6733 6666.4 6584.1 6494 6480.3 6638.9 7124.6 7974.6 9165.3 10520.5
12073.5 14000.5 16546.5 19852.2 23326.4 23980.5 20341.8 15720 11562.3 8419.1
6607.6 4827.4 3501.6 2060.2 573.8 23.5 0
3936.4 4459.3 5001.7 5501.1 5865.4 6084.7 6247.3 6388.3 6519.5 6686
6866.1 7046.3 7275.4 7494.8 7792.4 8237 8877.4 9792 11176.5 13064.4
15371.4 18048.5 21229 24785.4 26060.3 24182.2 19742.6 14815.2 10005.4 7216.7
5221.1 3484 2097.4 483.7 11.8 0 0
3936.4 4447.5 4956.7 5387.5 5716.5 5916.3 6063.2 6215.9 6360.9 6527.3
6731 6950.3 7222.6 7520.2 7892.3 8423 9155.5 10146.4 11454.6 13129.1
15297 17895.8 20304.6 21702.9 21436.6 19384.2 15581 11303.8 7253.9 5156.4
3558.4 2230.6 1241.6 270.3 0 0 0
